131Y9542 SHIM
10442136
MFG #: Link-Belt
$0.00
/
- Series: Shims
- Height: 1.50
- Length: 2.50
- Net Weight: 0.05
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.56
Replacement Shim for Rigid Sleeve Bearing