B224563E LIP SEAL
10420882
MFG #: Link-Belt
$0.00
/
- Height: 2.00
- Length: 5.00
- Net Weight: 0.14
- Series: B22400-E Seals-Spring Loaded Lip
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Size Code: B456