B224483H SEAL ASSEMBLY KIT
10981432
MFG #: Link-Belt
$0.00
/
- Height: 1.25
- Length: 4.50
- Net Weight: 1.50
- Series: B22400-H Seal Assemblies-Floating Labyrinth
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
Obsolete