LB6863D5 PENTAC SEAL & SEAL RING
10419784
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.9375 in
- Height: 2.25
- Length: 5.75
- Net Weight: 0.60
- Series: D5 Seal Kits
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75
D5 Pentac Five-Point Sealing System for Spherical Roller Bearing Split Pillowblock Units