LB681273P PENTAC SEAL
10422833
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7.9375 in
- Height: 3.00
- Length: 10.00
- Net Weight: 0.42
- Series: D5 Seals
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
Kevlar Body Lip Seal for use with Type D5 Sealing System