LB681113P PENTAC SEAL

10436608 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 6.9375 in
  • Net Weight: 0.34
  • Series: D5 Seals
  • Weight unit: LB
Kevlar Body Lip Seal for use with Type D5 Sealing System
QTY