LB661523P PENTAC SEAL
10419773
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 9.5 in
- Net Weight: 1.00
- Series: Kevlar Body Lip Seals for Pentac 5-Point
- Weight unit: LB
Kevlar Body Lip Seal for use with Type D5 Sealing System