KL212E BACKSIDE SEAL VITON
10413761
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.75 in
- Height: 1.50
- Length: 2.50
- Net Weight: 0.10
- Series: Klean-Gard Rear Auxiliary Seals
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.50
Rear Auxiliary Seal for Klean-Gard Ball Bearing