KL219E BACKSIDE SEAL VITON
10428740
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.1875 in
- Net Weight: 0.20
- Series: Klean-Gard Rear Auxiliary Seals
- Weight unit: LB
Rear Auxiliary Seal for Klean-Gard Ball Bearing