DSH5560418 FRAME
10416479
MFG #: Link-Belt
$0.00
/
- Series: DSHB22500 Take-up Frames
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Housing: TUFR TA BASE MT HD B556 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 107.00
- Size Code: B556
- Weight unit: LB
18" Travel Takeup Frame for DSHB22555 Takeup Assembly