TDS4400430 FRAME
10423333
MFG #: Link-Belt
$0.00
/
- Series: TDS3U200 Take-up Frames-Hinged Top
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Housing: OLD PART NUMBER SEE ZNT830
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 57.14
- Size Code: B440
- Weight unit: LB
Protected Screw Take-up Frame for TDS3U200 Series Take-up Assembly, 30" Travel