TDS4400412 FRAME
10427765
MFG #: Link-Belt
$0.00
/
- Series: TDS3U200 Take-up Frames-Hinged Top
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Housing: OLD PART NUMBER SEE ZNT812
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 35.00
- Size Code: B440
- Weight unit: LB
Protected Screw Take-up Frame for TDS3U200 Series Take-up Assembly, 12" Travel