TDS4480412 FRAME
10434089
MFG #: Link-Belt
$0.00
/
- Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
- Series: TDS3U200 Take-up Frames-Hinged Top
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Housing: OLD PART NUMBER SEE ZNT912
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 10.625 in
- Frame Length (in): 32.5 in
- Frame Type: Protected Screw Take-up Frame
- Frame Width (in): 4 in
- Housing Coating: POWDER COATED
- Net Weight: 53.07
- Size Code: B448
- Weight unit: LB
Protected Screw Take-up Frame for TDS3U200 Series Take-up Assembly, 12" Travel