ZGT97 T-U FRAME HEAD END
10435813
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Elevator Head Heavy Duty
- Series: ZGT Head End Take-up Frames
- Travel Length (in): 7 in
- Allowable Working Load (2/3 Yield Strength) (lb): 26800 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP ELEV HEAD SC 9 7IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 22.5 in
- Frame Length (in): 14.5 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Elevator Head Frame
- Frame Width (in): 5.25 in
- Housing Coating: POWDER COATED
- Net Weight: 71.00
- Size Code: 9
- Weight unit: LB
Spherical Roller Bearing, Center Pull Elevator Head Take-up Frame