ZNT818 T-U FRAME PROT SCREW KIT
10978625
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Protected Screw Type
- Series: ZNT Protected Screw Take-up Frames
- Travel Length (in): 18 in
- Allowable Working Load (2/3 Yield Strength) (lb): 4400 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR TA BASE MT SC 8 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 9.125 in
- Frame Length (in): 36.5 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Frame
- Frame Width (in): 3.9375 in
- Housing Coating: POWDER COATED
- Net Weight: 42.00
- Size Code: 8
- Weight unit: LB
Spherical Roller Bearing, Top Angle Protected Screw Take-up Frame