MU1213X IR&RA

10471240 MFG #: Link-Belt
$0.00 /
  • Basic Bearing Number: 1213
  • Bearing Width (mm): 23 mm
  • Bore Size (mm): 65 mm
  • Bore Type: Straight
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 105.75 mm
  • Inner Ring Bore Radius (mm): 2.54 mm
  • Inner Ring Raceway Outside Diameter (mm): 80.42 mm
  • Inner Ring Rib Outside Diameter (mm): 85.34 mm
  • Inner Ring Type: Double Rib (U)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 1.55
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Locking: DIRECT SHAFT MOUNT
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Metric, Double rib inner ring, Standard capacity, Narrow width, Light series, 65mm bore diameter, Segmented retainer
QTY