MU1208X IR&RA

10473212 MFG #: Link-Belt
$0.00 /
  • Basic Bearing Number: 1208
  • Bearing Width (mm): 18 mm
  • Bore Size (mm): 40 mm
  • Bore Type: Straight
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 69.58 mm
  • Inner Ring Bore Radius (mm): 1.52 mm
  • Inner Ring Raceway Outside Diameter (mm): 49.93 mm
  • Inner Ring Rib Outside Diameter (mm): 53.44 mm
  • Inner Ring Type: Double Rib (U)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 0.53
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Locking: DIRECT SHAFT MOUNT
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Metric, Double rib inner ring, Standard capacity, Narrow width, Light series, 40mm bore diameter, Segmented retainer
QTY