MU1326XW108CAT IR&RA
10473782
MFG #: Link-Belt
$0.00
/
- Basic Bearing Number: 1326
- Bearing Width (mm): 58 mm
- Bore Size (mm): 130 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Inner Ring Bore Radius (mm): 6.35 mm
- Inner Ring Raceway Outside Diameter (mm): 170.54 mm
- Inner Ring Rib Outside Diameter (mm): 184.91 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 23.96
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Metric, Double rib inner ring, Standard capacity, Narrow width, Medium series 130mm bore diameter, Segmented retainer, W108 special bearing feature