MU67320XW842 IR&RA

10472167 MFG #: Link-Belt
$0.00 /
  • Basic Bearing Number: 7320
  • Bearing Width (mm): 60 mm
  • Bore Size (mm): 100 mm
  • Bore Type: Straight
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 193.711 mm
  • Inner Ring Bore Radius (mm): 4.75 mm
  • Inner Ring Raceway Outside Diameter (mm): 130.17 mm
  • Inner Ring Rib Outside Diameter (mm): 138.79 mm
  • Inner Ring Type: Double Rib (U)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 17.51
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Intermediate (7)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Metric, Double rib inner ring, High capacity, Intermediate width, Medium series, 100mm bore diameter, Segmented retainer, W842 special bearing feature
QTY