M61018CA OUTER RG

10474417 MFG #: Link-Belt
$0.00 /
  • Series: Series 1000 Outer Rings High Capacity
  • Basic Bearing Number: 1018
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Series: 1000
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • Bearing Width (mm): 24 mm
  • C Dynamic Load Rating (lb): CALL ENG lb
  • Co Static Load Rating (lb): CALL ENG lb
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 0.93
  • Outer Ring Raceway Inside Diameter (mm): 127.78 mm
  • Outer Ring Rib Inside Diameter (mm): 122.71 mm
  • Outer Ring Type: Plain Cylindrical Outer Ring (C)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Series Weight: Extra Light (0)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Plain cylindrical outer ring only with oversize OD
QTY