M1014SAHW853CAT OUTER RG
10475569
MFG #: Link-Belt
$0.00
/
- Series: Series 1000 Outer Rings
- Basic Bearing Number: 1014
- Bearing Series: 1000
- Bearing Width (mm): 20 mm
- Net Weight: 0.50
- Outer Ring Raceway Inside Diameter (mm): 99.91 mm
- Outer Ring Rib Inside Diameter (mm): 95.99 mm
- Ring Width Series: Narrow (1)
- Series Weight: Extra Light (0)
- Weight unit: LB
Contact Application Engineering