M1210CAW585 OUTER RG

10471508 MFG #: Link-Belt
$0.00 /
  • Series: Series 1200 Outer Rings
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • Bearing Width (mm): 20 mm
  • C Dynamic Load Rating (lb): CALL ENG lb
  • Co Static Load Rating (lb): CALL ENG lb
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 0.49
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Series Weight: Light (2)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt
QTY