M1308CHW182C5 OUTER RG

10471590 MFG #: Link-Belt
$0.00 /
  • Series: Series 1300 Outer Rings
  • Basic Bearing Number: 1308
  • Bearing Series: 1300
  • Bearing Width (mm): 23 mm
  • Net Weight: 0.66
  • Outer Ring Raceway Inside Diameter (mm): 77.66 mm
  • Outer Ring Rib Inside Diameter (mm): 73.33 mm
  • Outer Ring Type: Plain Cylindrical Outer Ring (C)
  • Ring Width Series: Narrow (1)
  • Series Weight: Medium (3)
  • Weight unit: LB
Contact Application Engineering
QTY