M1308SAH OUTER RG

10472921 MFG #: Link-Belt
$0.00 /
  • Series: Series 1300 Outer Rings
  • Bearing Width (mm): 23 mm
  • Net Weight: 0.58
  • Ring Width Series: Narrow (1)
  • Series Weight: Medium (3)
  • Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt
QTY