M1308D OUTER RG
10475351
MFG #: Link-Belt
$0.00
/
- Series: Series 1300 Outer Rings
- Basic Bearing Number: 1308
- Bearing Series: 1300
- Bearing Width (mm): 23 mm
- Net Weight: 0.67
- Outer Ring Raceway Inside Diameter (mm): 77.66 mm
- Outer Ring Rib Inside Diameter (mm): 73.33 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Ring Width Series: Narrow (1)
- Series Weight: Medium (3)
- Weight unit: LB
Single rib cylindrical outer ring only