M5211C OUTER RG

10471625 MFG #: Link-Belt
$0.00 /
  • Series: Series 5200 Outer Rings
  • Basic Bearing Number: 5211
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Series: 5200
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • Bearing Width (mm): 33.34 mm
  • C Dynamic Load Rating (lb): CALL ENG lb
  • Co Static Load Rating (lb): CALL ENG lb
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 1.04
  • Outer Ring Raceway Inside Diameter (mm): 88.02 mm
  • Outer Ring Rib Inside Diameter (mm): 84.53 mm
  • Outer Ring Type: Plain Cylindrical Outer Ring (C)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Wide (5)
  • Series Weight: Light (2)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Outer ring only for a Cylindrical Roller Bearing plain outer ring
QTY