M5220U OUTER RG
10475042
MFG #: Link-Belt
$0.00
/
- Series: Series 5200 Outer Rings
- Basic Bearing Number: 5220
- Bearing Series: 5200
- Bearing Width (mm): 60.33 mm
- Net Weight: 5.38
- Outer Ring Raceway Inside Diameter (mm): 161.22 mm
- Outer Ring Rib Inside Diameter (mm): 154.18 mm
- Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
- Ring Width Series: Wide (5)
- Series Weight: Light (2)
- Weight unit: LB
Outer ring only with single rib and 1 retaining ring