M7313CHW990C5 OUTER RG
10473085
MFG #: Link-Belt
$0.00
/
- Series: Series 7300 Outer Rings
- Basic Bearing Number: 7313
- Bearing Series: 7300
- Bearing Width (mm): 40 mm
- Bore Type: Straight
- Net Weight: 2.69
- Outer Ring Raceway Inside Diameter (mm): 121.37 mm
- Outer Ring Rib Inside Diameter (mm): 114.68 mm
- Outer Ring Type: Plain Cylindrical Outer Ring (C)
- Ring Width Series: Intermediate (7)
- Series Weight: Medium (3)
- Weight unit: LB
Contact Application Engineering