MU1016DXW586 BEARING
10475525
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 125 mm
- Basic Bearing Number: 1016
- Bearing Width (mm): 22 mm
- Bore Size (mm): 80 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 117.6 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 113.5 mm
- Inner Ring Bore Radius (mm): 2.03 mm
- Inner Ring Raceway Outside Diameter (mm): 91.31 mm
- Inner Ring Rib Outside Diameter (mm): 95.71 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 2.19
- Outer Ring Raceway Inside Diameter (mm): 113.09 mm
- Outer Ring Rib Inside Diameter (mm): 109.45 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Extra Light (0)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 88.4 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 91.2 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Contact Application Engineering