MUS1307UMW102 BEARING

10474495 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 80 mm
  • Basic Bearing Number: 1307
  • Bearing Width (mm): 21 mm
  • Bore Size (mm): 35 mm
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 71.4 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 67.8 mm
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 62.43 mm
  • Inner Ring Bore Radius (mm): 1.52 mm
  • Inner Ring Raceway Outside Diameter (mm): 46.84 mm
  • Inner Ring Rib Outside Diameter (mm): 50.67 mm
  • Inner Ring Type: Double Rib (U)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 1.27
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 44.01 mm
  • Outer Ring Raceway Inside Diameter (mm): 67.94 mm
  • Outer Ring Rib Inside Diameter (mm): 64.46 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 43.7 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 46.7 mm
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Consult Application Engineering
QTY