MR1307EBC4P BEARING

10471391 MFG #: Link-Belt
$0.00 /
  • Bearing Width (mm): 21 mm
  • Net Weight: 1.13
  • Ring Width Series: Narrow (1)
  • Series Weight: Medium (3)
  • Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt
QTY