MU1305TV BEARING

10471604 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 62 mm
  • Basic Bearing Number: 1305
  • Bearing Width (mm): 17 mm
  • Bore Size (mm): 25 mm
  • Bore Type: Straight
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 55.9 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 53.3 mm
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 53.39 mm
  • Inner Ring Bore Radius (mm): 1.02 mm
  • Inner Ring Raceway Outside Diameter (mm): 33.97 mm
  • Inner Ring Rib Outside Diameter (mm): 37.49 mm
  • Inner Ring Type: Double Rib (U)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 0.54
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 34.01 mm
  • Outer Ring Raceway Inside Diameter (mm): 53.43 mm
  • Outer Ring Rib Inside Diameter (mm): 50.14 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Narrow (1)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Locking: DIRECT SHAFT MOUNT
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 31.5 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 33.8 mm
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
25 mm Cylindrical Roller Bearing with double rib inner ring, 2 retaining rings in outer ring and formed steel retainer
QTY