MSN1922EXW723 BEARING
10473355
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 150 mm
- Basic Bearing Number: 1922
- Bearing Width (mm): 20 mm
- Bore Size (mm): 110 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 143.2 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 139.7 mm
- Inner Ring Bore Radius (mm): 1.52 mm
- Inner Ring Raceway Outside Diameter (mm): 119.995 mm
- Inner Ring Rib Outside Diameter (mm): 123.93 mm
- Inner Ring Type: Short - Single Rib With Inner Ring Side Plate (SN)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 2.25
- Outer Ring Raceway Inside Diameter (mm): 139.74 mm
- Outer Ring Rib Inside Diameter (mm): 135.81 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Extra Extra Light Series (9)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 117.1 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 119.9 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Contact Application Engineering