MA5316EX BEARING
10474453
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 170 mm
- Basic Bearing Number: 5316
- Bearing Width (mm): 68.26 mm
- Bore Size (mm): 80 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 154.4 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 147.3 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 147.36 mm
- Inner Ring Bore Radius (mm): 2.03 mm
- Inner Ring Raceway Outside Diameter (mm): 101.64 mm
- Inner Ring Rib Outside Diameter (mm): 110.29 mm
- Inner Ring Type: Plain Cylindrical (A)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 17.67
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 101.7 mm
- Outer Ring Raceway Inside Diameter (mm): 147.42 mm
- Outer Ring Rib Inside Diameter (mm): 139.19 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Wide (5)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 96 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 101.6 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
80 mm Cylindrical Roller Bearing with plain cylindrical inner ring, double rib outer ring and segmented retainer