MRT67213EAXC5063 BEARING

10471471 MFG #: Link-Belt
$0.00 /
  • Basic Bearing Number: 7213
  • Bearing Width (mm): 29 mm
  • Bore Size (mm): 65 mm
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Inner Ring Type: Single Rib (R)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 4.02
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Intermediate (7)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Consult Application Engineering
QTY