MU67315CAHXW967 BEARING

10472530 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 160 mm
  • Basic Bearing Number: 7315
  • Bearing Width (mm): 46 mm
  • Bore Size (mm): 75 mm
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 145.8 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 138.9 mm
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 139.07 mm
  • Inner Ring Bore Radius (mm): 3.18 mm
  • Inner Ring Raceway Outside Diameter (mm): 95.92 mm
  • Inner Ring Rib Outside Diameter (mm): 104.04 mm
  • Inner Ring Type: Double Rib (U)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 10.21
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 95.99 mm
  • Outer Ring Raceway Inside Diameter (mm): 139.14 mm
  • Outer Ring Rib Inside Diameter (mm): 131.37 mm
  • Outer Ring Type: Plain Cylindrical Outer Ring (C)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Intermediate (7)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 90.4 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 95.8 mm
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Contact Application Engineering
QTY