7GP1-0812-016 STRAIGHT SLEEVE

7GP1-0812-016 MFG #: Rex RPT
$0.00 / EA
  • Wall Style: 1/8 in
  • Bearing Brand: REX RPT
  • Bearing Type: COMPOSITE BEARING
  • Inner Diameter [Max]: 0.507
  • Inner Diameter [Min]: 0.506
  • Length (in) [Min]: 0.98
  • Max Dynamic Load (psi): 5950.56
  • Max Static Load (psi): 38182.76
  • Outer Diameter [Max]: 0.7535
  • Outer Diameter [Min]: 0.7525
Rex RPT Filament Bearing - .125" Wall Series
QTY