7GP1-0816-016 STRAIGHT SLEEVE

7GP1-0816-016 MFG #: Rex RPT
$0.00 / EA
  • Wall Style: 1/4 in
  • Bearing Brand: REX RPT
  • Bearing Type: COMPOSITE BEARING
  • Inner Diameter [Max]: 0.507
  • Inner Diameter [Min]: 0.506
  • Length (in) [Min]: 0.99
  • Max Dynamic Load (psi): 6011.28
  • Max Static Load (psi): 27551.7
  • Outer Diameter [Max]: 1.003
  • Outer Diameter [Min]: 1.002
Rex RPT Filament Bearing - .250" Wall Series
QTY