7GP1-1014-016 STRAIGHT SLEEVE

7GP1-1014-016 MFG #: Rex RPT
$0.00 / EA
  • Wall Style: 1/8 in
  • Bearing Brand: REX RPT
  • Bearing Type: COMPOSITE BEARING
  • Inner Diameter [Max]: 0.632
  • Inner Diameter [Min]: 0.631
  • Length (in) [Min]: 0.99
  • Max Dynamic Load (psi): 7496.28
  • Max Static Load (psi): 48101.13
  • Outer Diameter [Max]: 0.8785
  • Outer Diameter [Min]: 0.8775
Rex RPT Filament Bearing - .125" Wall Series
QTY