7GP1-1018-160 STRAIGHT SLEEVE

7GP1-1018-160 MFG #: Rex RPT
$0.00 / EA
  • Wall Style: 1/4 in
  • Bearing Brand: REX RPT
  • Bearing Type: COMPOSITE BEARING
  • Inner Diameter [Max]: 0.632
  • Inner Diameter [Min]: 0.631
  • Length (in) [Min]: 10.03
  • Max Dynamic Load (psi): 75947.16
  • Max Static Load (psi): 348091.15
  • Net Weight: 0.48
  • Outer Diameter [Max]: 1.128
  • Outer Diameter [Min]: 1.127
  • Weight unit: LB
Rex RPT Filament Bearing - .250" Wall Series
QTY