PLB6856FR 3 1/2 PBLK RLR BRG

10427649 MFG #: Link-Belt
$0.00 /
  • Fixed/Expansion: Fixed/Expansion
  • Housing Construction: Split
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Four Bolt, SAF Style
  • Radial Clearance: C3 STANDARD
  • Seal Type: Labyrinth Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal
  • Base Length (in): 15.25 in
  • Base to Center Height (in): 4.5 in
  • Base Width (in): 4.5 in
  • Bolt Size (in): 3/4 in
  • Bolt Spacing Max (in): 13.13 in
  • Bolt Spacing Min (in): 11.63 in
  • Bolt Spacing Width (in): 2.38 in
  • Bore Diameter (in): 3.5 in
  • Cage Material: Bronze
  • Cap Bolt Torque (ft-lbs): 160-180 ft/lbs
  • Centerline to Shaft Face for Closed End Unit (in): 1.91 in
  • C-Spacer: 68564
  • End Cap: LB68566R
  • Expansion Capability (in): 0.38 in
  • Foot Height (in): 1.5 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 9.00
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Kit: PLB6856FR02
  • Insert: 22220LBKC3
  • Length: 16.75
  • Locking Device Kit: H320056
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed Using Grease (RPM): 2200 rpm
  • Maximum Speed Using Oil (RPM): 2800 rpm
  • Misalignment Capability: ±0.5° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 77.50
  • Overall Height (in): 8.88 in
  • Overall Length (in): 15.25 in
  • Overall Width (in): 6 in
  • Primary Seal: LER TRIPLE RING SEAL
  • Radial Dynamic Load Capacity (lb): 80000 lb
  • Required Distance for Cap Removal (in): 11.75 in
  • Rolling Element: Spherical Roller
  • Seal Kit: LB68563R (qty 2)
  • Shaft Locking Type: Adapter Mount
  • Size Code: 22220
  • Static Load Rating (lb): 104000 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0071 cps
  • Vibration Frequency Inner Ring Defect: 0.173 cps
  • Vibration Frequency Outer Ring Defect: 0.1269 cps
  • Vibration Frequency Roller Spin: 0.0522 cps
  • Weight unit: LB
  • Width: 9.75
3 1/2" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal
QTY