BMBR2060MMV0443 60MM FLG CART ROLLER BRG
10405759
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C5 INCREASED
- Seal Type: Heavy Contact Seal, Viton
- Ability to Relubricate: Yes
- Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bolt Circle (in): 6.5 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 1/2 in
- Bolt Size (mm): 13 mm
- Bolt Spacing (in): 4.594 in
- Bore Diameter (mm): 60 mm
- Cage Material: Engineered Polymer
- Foot Height (in): 0.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.13
- Housing Cast Face to Outermost Bearing Face (in): 0.88 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 2.63 in
- Housing Outside Diameter (in): 7.63 in
- Inner Ring Outside Diameter (in): 2.901 in
- Insert: 2060MMU
- Length: 7.13
- Length Through Bore (in): 3.5 in
- Locking Collar Outside Diameter (in): 3.56 in
- Locking Device Kit: SC8
- Lubricant: MOBIL MOBILITH SHC460
- Max Operating Temperature (C): 150 C
- Max Operating Temperature (F): 300 F
- Maximum Speed (RPM): 2000 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 1.81 in
- Mounting Surface to End of Housing (in): 1.69 in
- Net Weight: 15.10
- Overall Height (in): 3.5 in
- Overall Length (in): 7.63 in
- Overall Width (in): 7.63 in
- Pilot Depth (in): 1 in
- Pilot Diameter (in): 5.5 in
- Primary Seal: VITON SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 43240 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS8V
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 8
- Static Load Rating (lb): 53500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
- Width: 6.38
60 MM Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Round Flange Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Viton Seal, One Open and One Closed Auxiliary Cap, Increased Clearance, High Temperature Grease
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)