ZBR2108A 1 1/2 FLG CART ROLLER BRG
10435744
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: 1 OPEN CAP CAST IRON
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bolt Circle (in): 4.375 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 3/8 in
- Bolt Spacing (in): 3.09 in
- Bore Diameter (in): 1.5 in
- Cage Material: Engineered Polymer
- Foot Height (in): 0.5 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.50
- Housing Cast Face to Outermost Bearing Face (in): 0.66 in
- Housing Coating: Powder Coated
- Housing Color: Black
- Housing Height (in): 2.19 in
- Housing Outside Diameter (in): 5.25 in
- Inner Ring Outside Diameter (in): 1.745 in
- Insert: 2108U
- Length: 5.50
- Length Through Bore (in): 2.875 in
- Locking Collar Outside Diameter (in): 2.31 in
- Locking Device Kit: SC4
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5250 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 1.5 in
- Mounting Surface to End of Housing (in): 1.38 in
- Net Weight: 7.00
- Overall Height (in): 2.875 in
- Overall Length (in): 5.25 in
- Overall Width (in): 5.25 in
- Pilot Depth (in): 0.75 in
- Pilot Diameter (in): 3.625 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 19860 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS4
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 4
- Static Load Rating (lb): 20900 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1445 cps
- Vibration Frequency Outer Ring Defect: 0.1055 cps
- Vibration Frequency Roller Spin: 0.0499 cps
- Weight unit: LB
- Width: 4.13
1 1/2" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Round Flange Cartridge Block, Single Setscrew Locking Collar, Clearance Seal, One Open Auxiliary Cap