ZBR211505 1 15/16 FLG CART ROLLER BRG
10613731
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C4 INCREASED
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bolt Circle (in): 5.375 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 7/16 in
- Bolt Spacing (in): 3.797 in
- Bore Diameter (in): 1.9375 in
- Cage Material: Engineered Polymer
- End Cap: DTC6
- Foot Height (in): 0.56 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.69 in
- Housing Coating: Powder Coated
- Housing Color: Black
- Housing Height (in): 2.44 in
- Housing Outside Diameter (in): 6.38 in
- Inner Ring Outside Diameter (in): 2.307 in
- Insert: 2115U
- Length Through Bore (in): 3.13 in
- Locking Collar Outside Diameter (in): 2.88 in
- Locking Device Kit: SC6
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4050 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 1.56 in
- Mounting Surface to End of Housing (in): 1.56 in
- Net Weight: 8.80
- Overall Height (in): 3.13 in
- Overall Length (in): 6.38 in
- Overall Width (in): 6.38 in
- Pilot Depth (in): 0.88 in
- Pilot Diameter (in): 4.5 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 28890 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS6
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 6
- Static Load Rating (lb): 33200 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex