ZBR5615 6 15/16 FLG CART ROLLER BRG
10434247
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
- Bolt Circle (in): 17 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 1 in
- Bolt Spacing (in): 8.5 in
- Bore Diameter (in): 6.9375 in
- Cage Material: Steel
- Foot Height (in): 1 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.28 in
- Housing Coating: Powder Coated
- Housing Color: Black
- Housing Height (in): 6.31 in
- Housing Outside Diameter (in): 19 in
- Inner Ring Outside Diameter (in): 8.046 in
- Insert: 5615U
- Length Through Bore (in): 8.75 in
- Locking Collar Outside Diameter (in): 9.72 in
- Locking Device Kit: SC16 QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 800 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 3.38 in
- Mounting Surface to End of Housing (in): 4.25 in
- Net Weight: 241.00
- Overall Height (in): 8.75 in
- Overall Length (in): 19 in
- Overall Width (in): 19 in
- Pilot Depth (in): 1.5 in
- Pilot Diameter (in): 15 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 309860 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS16NEW
- Setscrew Torque (in-lbs): 1600 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 16
- Static Load Rating (lb): 395500 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1729 cps
- Vibration Frequency Outer Ring Defect: 0.1271 cps
- Vibration Frequency Roller Spin: 0.0521 cps
- Weight unit: LB
6 15/16" Mounted Spherical Roller Bearing, Cast Iron 6-Bolt Round Flange Cartridge Block, Double Setscrew Locking Collar, Clearance Seal