ZBR9407 4 7/16 FLG CART ROLLER BRG
10437271
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bolt Circle (in): 12.75 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 6.375 in
- Bore Diameter (in): 4.4375 in
- Cage Material: Engineered Polymer
- Foot Height (in): 1.25 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.16 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 5.78 in
- Housing Outside Diameter (in): 14.75 in
- Inner Ring Outside Diameter (in): 5.75 in
- Insert: 9407U
- Length Through Bore (in): 6.75 in
- Locking Collar Outside Diameter (in): 6.13 in
- Locking Device Kit: AK13407
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1600 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 2.88 in
- Mounting Surface to End of Housing (in): 3.88 in
- Net Weight: 128.00
- Overall Height (in): 6.75 in
- Overall Length (in): 14.75 in
- Overall Width (in): 14.75 in
- Pilot Depth (in): 2.25 in
- Pilot Diameter (in): 11 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 191500 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS13
- Shaft Locking Collar Kit/Adapter Assembly: AK13407
- Shaft Locking Type: Adapter Mount
- Size Code: 13
- Static Load Rating (lb): 241900 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.0515 cps
- Weight unit: LB
4 7/16" Mounted Spherical Roller Bearing, Cast Iron 6-Bolt Round Flange Block, Adapter Mounted, Clearance Seal