AMAF6307F 3 7/16 PILLOWBLK ROLLER BRG
10405712
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: A106307 (qty 2)
- Auxiliary Seals: 2 OPEN CAPS CAST IRON
- Base Length (in): 15.38 in
- Base to Center Height (in): 4.5 in
- Base Width (in): 4.34 in
- Bolt Size (in): 3/4 in
- Bolt Spacing Max (in): 13.13 in
- Bolt Spacing Min (in): 11.63 in
- Bolt Spacing Width (in): 2.38 in
- Bore Diameter (in): 3.4375 in
- Cage Material: Engineered Polymer
- Centerline to Cap Face (in): 3.97 in
- Foot Height (in): 1.66 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.38
- Housing Cast Face to Outermost Bearing Face (in): 2.25 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90425-51
- Inner Ring Outside Diameter (in): 3.975 in
- Insert: 6307U
- Length: 15.00
- Length Through Bore (in): 7.94 in
- Locking Collar Outside Diameter (in): 4.95 in
- Locking Device Kit: AK106307
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1400 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 86.50
- Overall Height (in): 9.28 in
- Overall Length (in): 15.38 in
- Overall Width (in): 7.94 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 84330 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS10
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK106307
- Shaft Locking Type: Adapter Mount
- Size Code: 10
- Slot Length (in): 1.56 in
- Static Load Rating (lb): 90700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 7.00
- Wrench Style Shurlok Install Tool: 105-90420-51
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Pillow Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Shurlok Adapter Mount Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)