KP9200F 2 PILLOWBLK ROLLER BRG
10435090
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Light Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (in): 10.25 in
- Base to Center Height (in): 2.75 in
- Base Width (in): 4.13 in
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 7.5 in
- Bolt Spacing Width (in): 2.25 in
- Bore Diameter (in): 2 in
- Cage Material: Engineered Polymer
- Foot Height (in): 1 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 11.25
- Housing Cast Face to Outermost Bearing Face (in): 0.59 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 2.62 in
- Insert: 9200U
- Length: 6.50
- Length Through Bore (in): 3.14 in
- Locking Collar Outside Diameter (in): 2.97 in
- Locking Device Kit: AK7200
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2500 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 17.90
- Overall Height (in): 5.5 in
- Overall Length (in): 10.25 in
- Overall Width (in): 4.13 in
- Primary Seal: BUNA SGL LIP LIGHT CONTACT
- Radial Dynamic Load Capacity (lb): 36370 lb
- Rolling Element: Spherical Roller
- Seal Kit: KS7
- Shaft Locking Collar Kit/Adapter Assembly: AK7200
- Shaft Locking Type: Adapter Mount
- Size Code: 7
- Slot Length (in): 1.25 in
- Static Load Rating (lb): 44400 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.179 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB
- Width: 5.00
2" Mounted Spherical Roller Bearing, Cast Iron Fixed 4-Bolt Pillow Block, Adapter Mounted, Single Lip Light Contact Seal