BMPS5307FV0543 3 7/16 PLLWBLK RLRBRG
10405766
MFG #: Rex
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt
- Radial Clearance: C4 INCREASED
- Seal Type: Heavy Contact Seal, Viton
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: AS10307 (qty 1); BS10 (qty 1)
- Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (in): 15 in
- Base to Center Height (in): 4 in
- Base Width (in): 5 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 11.5 in
- Bolt Spacing Width (in): 3 in
- Bore Diameter (in): 3.4375 in
- Cage Material: Engineered Polymer
- Centerline to Cap Face (in): 3.5 in
- Expansion Capability (in): 0.5 in
- Expansion Lock Plug: 105-95008-23
- Foot Height (in): 1.5 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.38
- Housing Cast Face to Outermost Bearing Face (in): 1.81 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 3.975 in
- Insert: 5307U
- Length: 15.00
- Length Through Bore (in): 7.38 in
- Locking Collar Outside Diameter (in): 4.91 in
- Locking Device Kit: SC10 QTY 2
- Lubricant: MOBIL MOBILITH SHC460
- Max Operating Temperature (C): 150 C
- Max Operating Temperature (F): 300 F
- Maximum Speed (RPM): 1400 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 70.00
- Overall Height (in): 8.38 in
- Overall Length (in): 15 in
- Overall Width (in): 7.38 in
- Primary Seal: VITON SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 84330 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS10V
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 10
- Slot Length (in): 1.5 in
- Static Load Rating (lb): 90700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 7.00
3 7/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Viton Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap, Increased Clearance, High Temp Grease
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)