MPS5160MMF 160MM PILLOWBLK RLR BRG
10415439
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 24.75 in
- Base to Center Height (in): 7.063 in
- Base Width (in): 6.75 in
- Bolt Size (in): 1 1/8 in
- Bolt Size (mm): 28 mm
- Bolt Spacing (in): 20.5 in
- Bolt Spacing Width (in): 4.19 in
- Bore Diameter (mm): 160 mm
- Cage Material: Steel
- Expansion Capability (in): 0.75 in
- Expansion Lock Plug: 105-95008-16
- Foot Height (in): 2.13 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.06 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 7.2 in
- Insert: 5160MMU
- Length Through Bore (in): 8.13 in
- Locking Collar Outside Diameter (in): 8.63 in
- Locking Device Kit: SC15 QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 800 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 274.00
- Overall Height (in): 15.16 in
- Overall Length (in): 24.75 in
- Overall Width (in): 8.13 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 248200 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS15
- Setscrew Torque (in-lbs): 1600 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 15
- Slot Length (in): 2.25 in
- Static Load Rating (lb): 304600 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1637 cps
- Vibration Frequency Outer Ring Defect: 0.1196 cps
- Vibration Frequency Roller Spin: 0.0509 cps
- Weight unit: LB
160mm Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal